IESNA:LM-63-2002
[TEST]P943260
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-930-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37477
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3418.7 3397.2 3352.4 3313.5 3303.7 3307.6 3319.3 3340.7 3360.2 3366.1
3368 3397.2 3457.6 3557 3722.5 3956.3 4240.7 4583.5 5021.8 5543.9
6136.1 6860.7 7739.2 8738.5 9813.8 10968.9 12077.3 12593.5 11837.7 9147.6
4977 1404.5 430.5 255.2 146.1 60.4 0
3418.7 3407 3360.2 3321.3 3311.5 3313.5 3325.2 3346.6 3364.1 3370
3373.9 3405 3463.5 3568.6 3730.3 3966 4254.3 4599.1 5049.1 5571.1
6182.8 6928.9 7842.5 8820.3 9915.1 11099.4 12184.4 12652 11718.9 8943.1
4745.2 1316.8 416.9 233.8 136.4 54.5 0
3418.7 3403.1 3358.3 3317.4 3299.8 3301.8 3307.6 3319.3 3327.1 3334.9
3346.6 3379.7 3442 3541.4 3705 3921.2 4197.8 4525.1 4947.8 5464
6108.8 6915.2 7861.9 8913.8 10004.7 11161.8 12254.6 12823.4 12131.8 9659.9
5734.8 2115.5 564.9 280.5 165.6 64.3 0
3418.7 3395.3 3352.4 3307.6 3284.2 3278.4 3282.3 3284.2 3284.2 3297.9
3317.4 3354.4 3416.7 3514.1 3654.4 3860.8 4135.5 4470.6 4893.3 5407.5
6104.9 6938.6 8002.2 9200.2 10427.4 11631.2 12755.2 13390.2 13039.6 11212.4
7698.3 3724.5 1122 409.1 198.7 62.3 0
3418.7 3395.3 3354.4 3307.6 3278.4 3272.6 3276.5 3276.5 3276.5 3292
3327.1 3360.2 3412.8 3496.6 3623.2 3814.1 4090.7 4435.5 4860.1 5401.7
6116.6 7069.1 8298.3 9753.4 11249.4 12589.6 13670.7 14356.4 14438.2 13503.2
10768.3 6476.9 2750.5 701.3 235.7 54.5 0
3418.7 3389.4 3348.5 3301.8 3270.6 3264.8 3270.6 3278.4 3278.4 3294
3331 3358.3 3399.2 3488.8 3623.2 3814.1 4082.9 4435.5 4867.9 5438.7
6184.7 7209.4 8584.6 10261.8 11964.3 13442.8 14525.9 15332.3 15827.1 15511.5
13444.8 9439.8 4521.2 1420.1 301.9 70.1 0
3418.7 3395.3 3352.4 3303.7 3272.6 3264.8 3268.7 3276.5 3276.5 3292
3327.1 3364.1 3416.7 3502.4 3634.9 3829.7 4102.4 4445.2 4873.8 5415.3
6130.2 7084.7 8319.7 9753.4 11233.8 12603.3 13733.1 14520 14625.2 13596.7
11015.7 6726.3 2643.4 681.8 196.7 52.6 0
3418.7 3399.2 3358.3 3309.6 3278.4 3270.6 3276.5 3282.3 3288.1 3303.7
3329.1 3370 3436.2 3535.5 3677.7 3874.5 4153 4492 4914.7 5444.5
6145.8 7030.2 8099.6 9266.4 10460.5 11666.3 12809.7 13450.6 13012.3 11300.1
7918.4 3806.3 1135.7 426.6 202.6 62.3 0
3418.7 3405 3362.2 3315.4 3290.1 3286.2 3294 3309.6 3323.2 3336.8
3354.4 3389.4 3457.6 3564.8 3724.5 3944.6 4219.3 4552.4 4969.2 5473.7
6112.7 6905.5 7834.7 8849.5 9909.2 11054.6 12180.5 12747.4 12151.3 10106
6385.4 2509 718.8 342.8 183.1 74 0
3418.7 3408.9 3364.1 3317.4 3295.9 3294 3307.6 3334.9 3358.3 3371.9
3385.5 3420.6 3484.9 3594 3761.5 3997.2 4285.5 4634.2 5062.7 5580.9
6180.9 6926.9 7786 8750.2 9774.8 10910.5 11991.6 12416.3 11613.7 9015.1
4940 1488.2 453.9 229.9 122.7 48.7 0
3418.7 3407 3364.1 3317.4 3295.9 3295.9 3309.6 3334.9 3360.2 3371.9
3383.6 3412.8 3479 3582.3 3747.9 3977.7 4264.1 4628.3 5058.8 5549.7
6139.9 6854.8 7710 8680.1 9657.9 10793.6 11898.1 12420.1 11742.3 9285.9
5261.4 1653.8 479.2 249.3 128.6 44.8 0
